Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Elbows 90° with internal- and external entry threads - Elbows 90° with internal- and external entry threads
Bill of material
5632
AGRO
AGRO-No
5632
M
Outer thread
M32x1.5
M1
Inner thread
M32x1.5
D
Diameter
36 mm
L
Length
8 mm
L1
Length
11 mm
A
Length
26 mm
B
Length
50 mm
H
Length
44 mm
ST
Piece number
25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices