Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Presure balance element with membrane - Presure balance element with membrane
Bill of material
2450.20.34
AGRO
Agro no.
2450.20.34
G
Thread
M20x1.5
SW
Width across flats
22 mm
H
Overall height
10.0 mm
L
Length
8 mm
ST
Piece number
20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices