Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Presure balance element with sintered filter - Presure balance element with sintered filter
Bill of material
2450.12.36
AGRO
Agro no.
2450.12.36
G
Thread
M12x1.5
SW
Width across flats
18 mm
H
Overall height
9.5 mm
L
Length
10 mm
ST
Piece number
25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices