Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Presure balance element with membrane - Presure balance element with membrane
Bill of material
2450.11.34
AGRO
Agro no.
2450.11.34
G
Thread
Pg 11
SW
Width across flats
22 mm
H
Overall hight
10.0 mm
L
Lenght
8 mm
ST
Piece number
20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices