Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Swivel adapter - Swivel adapter
Bill of material
2410.32
AGRO
AGRO-No
2410.32
G
Thread
M32x1.5
SW
Width across flats
46 mm
H
Length
27 mm
L
Length
13 mm
L1
Length
14.0 mm
KD
Cable diameter
26 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices