Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Swivel adapter - Swivel adapter
Bill of material
2410.25
AGRO
AGRO-No
2410.25
G
Thread
M25x1.5
SW
Width across flats
36 mm
H
Length
24 mm
L
Length
11 mm
L1
Length
13.0 mm
KD
Cable diameter
20 mm
ST
Piece number
25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices