Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Cable glands for flame proved enclosure EEx d IIC
Bill of material
1825.21.26
AGRO
AGRO-No
1825.21.26
M
Thread
M25x1.5
KD
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
SW
Width across flats
32 mm
ED
External diameter
40 mm
H
Length
67 mm
L
Length
16.0 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices