Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Progress MS Combi EMC - Combination conduit glands with integrated EMC cable gland
Bill of material
1710.80.09.080.1
AGRO
AGRO-No
1710.80.09.080.1
M
Thread
Pg9
AD
Outer diameter
14
KD
Cable diametar
mm
Enter value for KD
Cable diametar
mm
cm
inch
ft
SW
Width across flats
18/21 mm
H
Length
40 mm
L
Length
10.0 mm
ST
Piece number
25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices