Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Progress MS FK - Cable glands nickel-plated brass for flat cables
Bill of material
1300.40.260.070
AGRO
AGRO-No
1300.40.260.070
M
Thread
M40x1.5
KWMAX
Cable dimension max.
26.0x7.0 mm
KTMIN
Cable dimension min.
23.0x4.0 mm
KWD
Cable width
mm
Enter value for KWD
Cable width
mm
cm
inch
ft
KTH
Cable tickness
mm
Enter value for KTH
Cable tickness
mm
cm
inch
ft
SW
Width across flats
46 mm
H
Length
31 mm
L
Length
8.0 mm
ST
Piece number
10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices