Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Sealing washer suitable for cable glands Syntec® - Sealing washer suitable for cable glands Syntec®
Bill of material
1017.45.16
AGRO
AGRO-No
1017.45.16
M
Thread
M16
D1
Outer diameter
23.0 mm
D2
Inner diameter
16.0 mm
H
Overall height
1.8 mm
ST
Piece number
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices