Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Sealing washers - Sealing washers
Bill of material
1007.00.16
AGRO
AGRO-No
1007.00.16
M
Thread
Pg 7
D1
Outer diameter
16.5 mm
D2
Inner diameter
12.5 mm
H
Overall hight
1.5 mm
ST
Piece number
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices