Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agro
Description
Series 85 - Cable Gland Progress EMC
Bill of material
1000.40.85.300
AGRO
AGRO-No
1000.40.85.300
M
Thread
M40x1.5
KD
Cable diameter
mm
Enter value for KD
Cable diameter
mm
cm
inch
ft
KS
Shield
21.0-30.0 mm
SW
Width across flats
46 mm
SWX
0 mm
H
Length
68 mm
L
Length
12 mm
X
Length
24 mm
ST
Piece number
5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices